1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CO2 Coolant Tool, CO2 Leak Detector D- TEK CO2

ASD GAS DETECTORS

CO2 Coolant Tool, CO2 Leak Detector D- TEK CO2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-sensitivity detector of CO2 refrigerants.
· Optimal for checking for gas leaks in CO2 air conditioners and hot water heaters, etc.
· Malfunctions are rare since, employing an infrared absorption detecting sensor, it compensates for the concentration of CO2 in the atmosphere.
· Displays warnings for charging state, low battery, infrared cell malfunction, etc.
· The infrared sensor has a long operational life of 800 hours.
· Rechargeable (100 VAC/DC supported).

Part Number
LB716202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

ASD GAS DETECTORS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Target gas Carbon Dioxide Product Type Gas Sensor Supported refrigerants CO2
Mass(g) 540 (including batteries) Width(mm) 50 Depth(mm) 66
Height(mm) 225 Power Supply 100 V or rechargeable type Detection Method Infrared Sensor Type
Gas Introduction Method Gas Suction Method Accessory 100 V AC power adapter, NiMH power stick, infrared sensor, 12 V adapter for cigarette lighter, spare filter, case