1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refrigerant Analyzer Altima HV (Part Number)

ASD FREON RECOVERY SUPPLIES

Refrigerant Analyzer Altima HV
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For analyzing unknown freon types and determining the recyclability of recovered mixed refrigerants, such as R12, R22, R134a, HC, etc.
· For use in the recycling industry in accordance with the Law on Discharge and Control of Fluorocarbons of Japan. Ideal for easy recycling refrigerant analysis.

Part Number
NT2004HV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

ASD FREON RECOVERY SUPPLIES 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Target gas Other Product Type Gas Sensor Supported refrigerants R12, R22, R134a (with Aeration), HC (Hydrocarbon), (R410A: Simple Analysis)
Mass(g) 1300 Width(mm) 395 Depth(mm) 200
Height(mm) 100 Power Supply 100V(50/60Hz) Accessory 1/4" Sample hose, sample filter, AC adapter, carrying case