1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Combustible Gas Leak Detector, Gasmate

GAS DETECTORS

Combustible Gas Leak Detector, Gasmate
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,284.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Detects HC and other flammable gases with high sensitivity.
· For checking for leakages of HC refrigerant in non-freon refrigerators.
· Used for checking for gas leaks in heating equipment, gas pipes, and combustion apparatus.
· Detects hydrocarbon gas and other gases with cutting edge technology.
· Can detect methane at 5 ppm. (2 times greater sensitivity than similar products)
· Automatically sets irrelevant ambient gas values to zero.
· Display shows the leakage amount via the number of lit LEDs.

Part Number
LB706600 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 37,284.00

฿ 29,827.20

GAS DETECTORS 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Target gas Flammable Gas Product Type Gas Sensor Supported refrigerants Methane, Natural Gas, Propane, Butane, Isobutane, Ammonia, Cyclopentane, Ethane, Ethanol, etc.
Width(mm) 57 Depth(mm) 88 Height(mm) 215
Power Supply 1.5 V Alkaline Battery x 2 (Approx. 25-hour lifespan) Detection Method Semiconductor Format Accessory Sensor, Alkaline Battery x 2, Case

Please check the type/dimensions/specifications of the part LB706600 in the Combustible Gas Leak Detector, Gasmate series.