1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PEEK Semiconductor Sensor Leak Detector Compass

ASD GAS DETECTORS

PEEK Semiconductor Sensor Leak Detector Compass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A model with a wide temperature range that can be used for detection at temperatures as low as -20°C. Made by INFICON, the world's No. 1 manufacturer.
· High/Low, leakage level (5 stages) displayed with LEDs.
· A heat semiconductor sensor with a high sensitivity of 4 g/year.
· Includes an automatic background correction function (auto zero point adjustment).
· As it can be used with both rechargeable battery and AC power supply, it offers peace of mind even if the battery runs out.

Part Number
LB004
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

ASD GAS DETECTORS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Target gas Other Product Type Gas Sensor Supported refrigerants Freons such as R410A, R407C, R404A, R507A, R134a, R12, R22, R500, R502, HFO1234yf, R32 and R245fa, and SF6 gas
Mass(g) 522 (including batteries) Width(mm) 57 Depth(mm) 88
Height(mm) 215 Power Supply 100 V or rechargeable type Detection Method Heat Conductor Sensor Method
Gas Introduction Method Gas Suction Method Accessory 100 V AC power adapter, NiMH power stick, sensor, 12 V adapter for cigarette lighter, spare filter, case, inspection report