1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flange Leveling with Universal Level PAT.

ASD SQUARES

Flange Leveling with Universal Level PAT.
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Significantly reduces the setup time.
· Protractor, level, and flange pin are included as a set.
[Applications]
· For leveling flange.

Part Number
PZ430 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,060.00

฿ 12,846.39

ASD SQUARES 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Magnet NA Color Silver
Flange Hole Pitch(mm) 60~195 Bolt Hole Diameter φ(mm) 16~44

Please check the type/dimensions/specifications of the part PZ430 in the Flange Leveling with Universal Level PAT. series.