1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KH-A Quick Change Stub Holder KH-A Collet Set

NTL TOOLING

KH-A Quick Change Stub Holder KH-A Collet Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,195.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For stub drilling machining on dedicated machines and transfer machines.

 
Part Number
KH-22A/00012/8.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,195.00

NTL TOOLING 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) General-purpose Machines Tool Type Drill
Retention possible blade diameter(mm) 8 Chuck Type Straight Collet Holder Length L(mm) 34 to 61
Coolant System Center Through (Blade Through) L1(mm) 35 L2(mm) 55
D1(mm) 32 D2(mm) 35 B(mm) 0
D(mm) 22 C(mm) 5 Mass(kg) 0.3
Spanner (Sold Separately) S-3L Cap KDP-2422 Set Content Holder + preset screwdriver + cap + collet
Collet EDC-24

Please check the type/dimensions/specifications of the part KH-22A/00012/8.0 in the KH-A Quick Change Stub Holder KH-A Collet Set series.