Suiden, Factory Fan (Large Fan), Stand Type, Aluminum Fan Blade, 45 cm, Single Phase 100 V

Brand :
SUIDEN

Caution

  • Use aluminum blades if using this product in locations where high frequencies occur or in environments where oil is suspended. The blades may become damaged if high frequency interference or the type of oil causes a chemical reaction of the resin, etc.

Product Description

[Features]
· Factory fan with easy to use tripod stand type.
· Air flow control, 3-speed (high/medium/low) control type.
· 87° swivel angle
· Blade shaft diameter ø10 mm
· Employs dust-resistant fully closed type motor.
[Applications]
· Ventilating or blowing air for factories, warehouses.