1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Hook Clamp 6847SU

TOGGLE HOOK CLAMP 6847 SU

Toggle Hook Clamp 6847SU
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,010.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since it has a structure where it cannot be returned unless the button is pressed, it prevents error operation and malfunction.

Part Number
6847SU-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,010.83

TOGGLE HOOK CLAMP 6847 SU 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 75 to 85 B(mm) 19 C(mm) 7.1
D(mm) 70 to 80 E(mm) 14 F(mm) 6.5
G(mm) 5.5 H(mm) 19 I(mm) 13
J(mm) 40 K(mm) 32 to 35 L(mm) 45
M(mm) 38.5 Overall length X Overall height(mm) 253 x 38 Material SS400
Surface Treatment Galvanizing

Please check the type/dimensions/specifications of the part 6847SU-3 in the Toggle Hook Clamp 6847SU series.