(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· As there is less cutting edge interference, it is optimal for clamping 5-axis processing machines and multi-function machines.
· A small-diameter upper clamp bolt draws in the workpiece, enabling powerful clamping.
· It is possible to position the receiving height of the workpiece with the flange.
· For DRC-FP, positioning and clamping can be performed simultaneously by drilling two reference holes that match the pin intersection in pre-machining.
Part Number |
---|
DRC-3408FH |
DRC-3408FP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | F (mm) | H (mm) | Tolerance F (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,954.82 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | - | - | - | ||
฿ 4,308.57 | NBY JIGS PARTS | 1 Piece(s) | 7 Day(s) | 11 | 5 | -0.005 to -0.018 |
Loading...
A(mm) | 27 | B(mm) | 14 | C(mm) | 34 |
---|---|---|---|---|---|
D(mm) | 12 | E(mm) | 15 | G(mm) | M8 |
I(mm) | 9.95 | J(mm) | 4 | K(mm) | 5.5 |
L(mm) | 22 | Material | Body: SCM420, Bolt: SCM435 | Surface Treatment | Black Oxide |
Mass(g) | 35 | Hardness | HRC55 |
How can we improve?
How can we improve?