1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KINKI FACTORY, Air Duster Blow Gun

KINKI FACTORY, Air Duster Blow Gun
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,256.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Air Duster Gun
[Features]
·Various OPB types are also available.
·Various nozzles are also available.
· The main body is made of resin.
·With the air volume adjustment.

 
Part Number
K-605-0
K-605-0A
K-605-1A
K-605-3
K-605-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Length
(mm)
Trusco Code Nozzle outer diameter
(mm)
Air consumption
(ℓ/min)
Mass
(g)
Nozzle type

฿ 1,256.66

KIN AIR DUSTERS 1 Piece(s) 6 Day(s) 24805-0600-250195 (Nozzle: 18)K-605-ON

฿ 1,330.00

KIN AIR DUSTERS 1 Piece(s) 6 Day(s) 24805-0602-320200 (Nozzle: 22)K-605-OAN

฿ 1,519.16

KIN AIR DUSTERS 1 Piece(s) 6 Day(s) 100805-0606ø6320250 (Nozzle: 36)K-605-1AN

฿ 2,086.18

KIN AIR DUSTERS 1 Piece(s) 6 Day(s) 300805-0609ø6210280 (Nozzle: 72)K-605-3N

฿ 2,526.18

KIN AIR DUSTERS 1 Piece(s) 6 Day(s) 500805-0612ø6210320 (Nozzle: 108)K-605-5N

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Resin Body) Nozzle Inlet Diameter(mm) ø3 Nozzle thread diameter UNF7/16 threading 20