(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
When the Q lock element cannot be operated from the top of the jig plate, it can be operated from the side.
Please check the type/dimensions/specifications of the part QLTS40RPV in the Pin (Side Operation Type) series.
Part Number |
---|
QLTS26RPV |
QLTS40CPV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | Tightening Force (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,833.89 | 1 Piece(s) | 3 Day(s) | 70 | 36 | 60.2 | 12 | 26 | 5 | 26 | 58 | 45° | 4 | 6 | 6 | 13 | 8 | ||
฿ 18,596.47 | 1 Piece(s) | 3 Day(s) | 108 | 58 | 83.5 | 14.5 | 37 | 7 | 37 | 86 | 60° | 6 | 7 | 10 | 18.5 | 20 |
How can we improve?
How can we improve?