1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Pin (Side Operation Type) (Part Number)

NBY JIGS PARTS

Pin (Side Operation Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,833.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When the Q lock element cannot be operated from the top of the jig plate, it can be operated from the side.

Part Number
QLTS40CPV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Tightening Force
(kN)

฿ 18,596.47

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 1085883.514.5377378660°671018.520

Loading...

  1. 1

Please check the type/dimensions/specifications of the part QLTS40CPV in the Pin (Side Operation Type) series.

Products with similar specification

Part Number
QLTS26RPV
QLTS40RPV
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Tightening Force
(kN)

฿ 12,833.89

1 Piece(s) 3 Day(s) 703660.212265265845°466138

฿ 19,500.50

1 Piece(s) 5 Day(s) 1085883.514.5377408660°671018.520