(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for punching holes in structural steel such as angle, channel and flat bar steel. [Applications]
· The motor is tilted back 50° for a semi-low barrier structure that can be used in tight spaces. The innovative structure of the double-action auto return means that the hydraulic action acts on both the upward and downward motion of the piston, allowing the puncher material to be smoothly pulled and released, thereby improving work efficiency.
Part Number |
---|
E-06 |
E-07 |
E-08 |
E-09 |
E-09X15 |
E-10 |
E-11 |
E-11X15 |
E-12 |
E-13 |
E-14 |
E-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Nominal Size | Hole Shape |
---|---|---|---|---|---|---|---|---|
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | - | ø6 mm | Round hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 827-9758 | ø7 mm | Round hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8268 | ø8 mm | Round hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8280 | ø9 mm | Round hole | ||
฿ 7,970.73 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8287 | 9 × 15 mm | Long hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8281 | ø10 mm | Round hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8282 | ø11 mm | Round hole | ||
฿ 7,970.73 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8288 | 11 × 15 mm | Long hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8283 | ø12 mm | Round hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8284 | ø13 mm | Round hole | ||
฿ 4,838.37 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8285 | ø14 mm | Round hole | ||
฿ 4,898.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8286 | ø15 mm | Round hole |
Loading...
How can we improve?
How can we improve?