(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Special steel is used for excellent durability.
·Compatible with mild steel, stainless steel, and aluminum.
[Applications]
·Round drilling of angles, channels and flat bars.
Part Number |
---|
N-08 |
N-09 |
N-09X18 |
N-10 |
N-11 |
N-11X18 |
N-11X20 |
N-12 |
N-13 |
N-14 |
N-14X18 |
N-14X20 |
N-15 |
N-16 |
N-18 |
N-19 |
N-20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Nominal Size | Hole Shape |
---|---|---|---|---|---|---|---|---|
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8291 | ø8 mm | Round hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8292 | ø9 mm | Round hole | ||
฿ 9,990.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8303 | 9 × 18 mm | Long hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8293 | ø10 mm | Round hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8294 | ø11 mm | Round hole | ||
฿ 9,990.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8304 | 11 × 18 mm | Long hole | ||
฿ 10,641.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8306 | 11 × 20 mm | Long hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8295 | ø12 mm | Round hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8296 | ø13 mm | Round hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8297 | ø14 mm | Round hole | ||
฿ 9,990.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8305 | 14 × 18 mm | Long hole | ||
฿ 10,641.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8307 | 14 × 20 mm | Long hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8298 | ø15 mm | Round hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8299 | ø16 mm | Round hole | ||
฿ 5,944.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8300 | ø18 mm | Round hole | ||
฿ 5,950.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8301 | ø19 mm | Round hole | ||
฿ 5,950.00 | KAM PUNCHERS | 1 Piece(s) | 10 Day(s) | 824-8302 | ø20 mm | Round hole |
Loading...
How can we improve?
How can we improve?