(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sampler PFA Narrow Mouth Bottle (with Stopper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 18107

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000ml
  • Full height(mm)
    195
  • Mouth Inner Diam.(mm)
    33
  • Body Diameter(mm)
    98
  • Amount Of Content
    1 pc.
Part Number
18107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,120.00

RESIN CONTAINERS 1 Piece(s) 21 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· A metal-free high quality fluororesin bottle.
· A metal-free high quality fluororesin PFA bottle.
· Since the main body, cap and inner stopper are all fluororesin PFA-made, eluted ions are low and purity is excellent.
· Boasts a strong resistance against organic solvents, as well as acids and alkalis.
· Heat resistant to 200°C.
· Has excellent non-stickiness.
· Decompression leakage tests are carried out for each lot and we have great confidence in the sealability.
· Optimal for sample containers at analysis institutions and storage containers for high purity reagents.

Specifications of 18107

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000ml
  • Full height(mm)
    195
  • Mouth Inner Diam.(mm)
    33
  • Body Diameter(mm)
    98
  • Amount Of Content
    1 pc.
Part Number
18107
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,120.00

RESIN CONTAINERS 1 Piece(s) 21 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1