(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Tube Rack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 18362

  • Product Type
    Test Tube Rack
  • Height(mm)
    80
  • Material
    PTFE
  • Size(mm)
    180×60×80
  • Hole Diameter(mm)
    30
  • Nominal
    TR-8
  • Number of Holes
    4
  • Amount Of Content
    1 pc.
Part Number
18362
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,495.55

TEST TUBES / FUNNELS 1 Piece(s) 9 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Test Tube Rack
  • Height(mm)
    80
  • Material
    PTFE
  • Size(mm)
    180×60×80
  • Hole Diameter(mm)
    30
  • Nominal
    TR-8
  • Number of Holes
    4
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Four types are available to match different sized test tubes.
· Boasts excellent heat and cold resistance. Can be cooled in a freezer or heated in an incubator, etc.

Specifications of 18362

  • Product Type
    Test Tube Rack
  • Height(mm)
    80
  • Material
    PTFE
  • Size(mm)
    180×60×80
  • Hole Diameter(mm)
    30
  • Nominal
    TR-8
  • Number of Holes
    4
  • Amount Of Content
    1 pc.
Part Number
18362
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,495.55

TEST TUBES / FUNNELS 1 Piece(s) 9 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1