(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Sheet Square

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 5203

  • Product Type
    Sheet
  • Material
    Fluororesin
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.
Part Number
5203
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 4,297.00

PTFE SHEET 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Product Type
    Sheet
  • Material
    Fluororesin
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Product Description

[Features]
· fluoropolymer sheets.
· Sheets that can be used across a broad range of temperatures from -100°C to +260°C. Can also withstand use with various types of powerful acids, bases and organic solvents.
· Boasts a number of strong points including high-level heat and weather resistance, low frictional performance, as well as excellent non-tacky and electrical insulation properties.

Specifications of 5203

  • Product Type
    Sheet
  • Material
    Fluororesin
  • Width(mm)
    500
  • Length(mm)
    500
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.
Part Number
5203
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 4,297.00

PTFE SHEET 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1