(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Conductive Rubber Mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 27789

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Light Green
  • Nominal
    LG-100 (Light Green)
  • Amount Of Content
    1 pc.
Part Number
27789
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,163.42

CONDUCTIVE MAT 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Controlled at 106 to 107 Ω that is not influenced by the use environment.
· Optimal for work benches that require anti-static countermeasures.
· Comprises uniform and stable conductivity.
· A matte surface finish that has little reflection and is gentle to the eyes.
· Heat resistance that is strong against droplets of solder, etc.

Specifications of 27789

  • Thickness(mm)
    2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    10
  • Color
    Light Green
  • Nominal
    LG-100 (Light Green)
  • Amount Of Content
    1 pc.
Part Number
27789
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,163.42

CONDUCTIVE MAT 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1