1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Microscope Cover

MICROSCOPE COVER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Designed based on Olympus's biological microscopes.
· For the base, type 40 uses BX40 and type 50 uses BX50 and 60.
· Handles are provided on both sides in order to reliably remove the cover.
· With cord hole on the back.
· Acrylic transparent orange panel material with light blocking effect is used.

Part Number
2541
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 999,999,999.00

MICROSCOPE COVER 1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Microscope Supplies Longitudinal Dimension(mm) 340 Horizontal External Dimensions(mm) 480
Height External Dimensions(mm) 520 Amount Of Content 1 pc.