1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Bellows Pressure Gauge (PP Case Specification) (20922)

PRESSURE GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fluororesin is used for all wetted parts for high corrosion resistance.
· PP resin case takes harsh usage conditions such as corrosive atmospheres into consideration.
· Cleaning / assembly adjustment are carried out inside the cleanroom, and the air cleanliness class is maintained using sealed packaging.
· Parts are thoroughly degreased and cleaned, and no oils or fats are used.
· No residual moisture is left in the interior due to sufficient water removal treatment.

Part Number
20922
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPressure Range
(Mpa)
Accuracy
(%F.S.)
Amount Of Content

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 0–0.2±2.01 pc.

Loading...

  1. 1

Basic Information

Product Type Small pressure gauge Minimum graduation(Mpa) 0.02 Standard JIS G 7221
Material Resin Mounting Screw (d1 x d2) R3/8 Measurement range(hPa) 0~0.4×104
Mass(g) 190 Amount Of Content 1 pc.