1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Iron and Stainless Steel (Part Number)

TIPPING SAW

Chip Saw for Iron and Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,911.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It emphasizes sharpness and tool life.
[Features]
· Newly formulated tip achieved a good balance of hardness and toughness and realized longer service life.
· Adopts a chip-resistant, high base blade for improved durability.
· The shallow blade chamber suppresses runout to the left and right, improving rectilinearity.
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.

Part Number
UT-180W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 2,911.10

TIPPING SAW 1 Piece(s) 5 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel / Iron Chip Cermet Cutting Performance (Iron and steel)(mm) 6
Cutting Performance (Stainless)(mm) 3 Outside Diameter(mm) 180 Blade Thickness(mm) 1.4
Number of Cutting Teeth(P) 40 Blade Thickness(mm) 1.1 Blade Designation D
Hole Diameter(mm) 20 Maximum Operating Rotational Speed(rpm) 5500 JAN Code 4920350003901
Trusco Code 452-2362 Mass(g) 300 Material Properties (Base metal) Tool Steel
Compatible Model Dust Collection / Dust Prevention Circular Saw, Rechargeable Circular Saw, Small Tip Saw Cutting Machine MX-180 BS-180 Low-noise slit Included Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part UT-180W in the Chip Saw for Iron and Stainless Steel series.