1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Cutting-Use Supplement Tefzel

TIPPING SAW

Stainless Steel Cutting-Use Supplement Tefzel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,145.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contains PTFE that has excellent low friction properties.
· PFOA-free type that reduces the burden on the environment.
[Applications]
· (1) Dedicated cutting adjuvant for stainless steel.
· (2) Used for lightly lubricated parts in spinning machines, food machinery, printing machinery, woodworking machines, automobiles, furniture, cameras, etc.
· (3) Release agent for materials such as plastics and rubber.

 
Part Number
TF-240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,145.37

TIPPING SAW 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

JAN Code 4920350003826 Main Ingredient PTFE, Solvent, Propellant (DME) Hardening Conditions Normal Temperature Drying (Dry to Touch after approx. 5-6 mins)
Color White Operating Temperature ≦+250℃ Fire Services Act Notice Class 4, Type 1 Petroleum 22 ml Hazard Level II
Capacity 240ml