1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Spiral Ducts SPW

TIPPING SAW

Chip Saw for Spiral Ducts SPW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,438.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient for air conditioning work.
· Excellent with seams and suppresses blade cracks and kickback.
[Applications]
· Zinc spiral ducts/stud bolts/perforated angles/hanger rails, etc.

 
Part Number
SPW-110-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,438.22

TIPPING SAW 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Work Material Spiral Duct Chip Cermet Outside Diameter(mm) 110
Blade Thickness(mm) 1.6 Number of Cutting Teeth(P) 36 Blade Thickness(mm) 1.2
Blade Designation CB-n Hole Diameter(mm) 20 Maximum Operating Rotational Speed(rpm) 13000
JAN Code 4920350310283 Compatible Model Dust Collection / Dust Prevention Circular Saw, Rechargeable Circular Saw, Dust Prevention Cutter

Please check the type/dimensions/specifications of the part SPW-110-36 in the Chip Saw for Spiral Ducts SPW series.