1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Spiral Duct-Use Chip Saw

TIPPING SAW

Stainless Steel Spiral Duct-Use Chip Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,697.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suppresses blade chipping and kickback with dedicated design.
[Applications]
· For cutting spiral duct and spandrel.

 
Part Number
SPS-110-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,697.49

TIPPING SAW 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Work Material Spiral Duct Chip Carbide Cutting Capacity(mm) 3
Outside Diameter(mm) 110 Blade Thickness(mm) 1.2 Number of Cutting Teeth(P) 40
Blade Thickness(mm) 1 Blade Designation CB-n Hole Diameter(mm) 20
Maximum Operating Rotational Speed(rpm) 13000 JAN Code 4920350322026 Compatible Model Dust Collection / Dust Prevention Circular Saw, Dust Prevention Cutter

Please check the type/dimensions/specifications of the part SPS-110-40 in the Stainless Steel Spiral Duct-Use Chip Saw series.