1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tip saw for general steel HS-165/HS-305

TIPPING SAW

Tip saw for general steel HS-165/HS-305
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

○HS-165
Compatible with high speed tip saw cutting machines.
[Features]
· Supports 165 mm, small tip saw cutting machine (recommended rotation speed of 5,000 min-1).
[Applications]
· Steel pipe/perforated angle/stud bolt/aluminum/polyvinyl chloride resin, etc.

○HS-305
Supports high speed chip saw cutting machines for steel.
[Features]
· Laser slitting in unique shapes and unique resin filling dramatically reduce noise during cutting.
[Applications]
· Used for angle steel / channel steel / C type channel steel / rebar / flat bar / steel pipe / gas pipe / lining steel pipe / cast iron pipe / threaded rod / hanger rail, etc.

 
Part Number
HS-165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,318.32

TIPPING SAW 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Work Material Iron Chip Cermet Cutting Performance (Iron and steel)(mm) 6
Outside Diameter(mm) 165 Blade Thickness(mm) 1.4 Number of Cutting Teeth(P) 40
Blade Thickness(mm) 1.1 Blade Designation CB-n Hole Diameter(mm) 20
Maximum Operating Rotational Speed(rpm) 9600 JAN Code 4920350300321 Compatible Model Small Tip Saw Cutting Machine

Please check the type/dimensions/specifications of the part HS-165 in the Tip saw for general steel HS-165/HS-305 series.