1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Aluminum/Nonmetals GB

Chip Saw for Aluminum/Nonmetals GB
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 5,165.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cutting thick aluminum, copper and other non-ferrous materials.
[Applications]
· Aluminum sash, copper pipe, copper brass pipe, light alloy, etc.

 
Part Number
GB-205-80
GB-255-100
GB-305-100
GB-355-100
GB-355-120
GB-380-120
GB-405-120
GB-455-120SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Blade Thickness
(mm)
Maximum Operating Rotational Speed
(rpm)
JAN Code Compatible Model

฿ 5,165.00

TIPPING SAW 1 Piece(s) 1 Day(s) 2052.8802.250004920350001648Tabletop Circular Saw, Tabletop Sliding Circular Saw, Dedicated Machine

฿ 5,845.00

TIPPING SAW 1 Piece(s) 1 Day(s) 2552.81002.240004920350001662Tabletop Circular Saw, Tabletop Sliding Circular Saw, Dedicated Machine

฿ 6,406.67

TIPPING SAW 1 Piece(s) 1 Day(s) 30531002.540004920350001679Tabletop Circular Saw, Tabletop Sliding Circular Saw, Dedicated Machine

฿ 8,038.33

TIPPING SAW 1 Piece(s) 1 Day(s) 35531002.535004920350001686Tabletop Circular Saw, Dedicated Machine

฿ 8,745.00

TIPPING SAW 1 Piece(s) 1 Day(s) 35531202.535004920350001693Tabletop Circular Saw, Dedicated Machine

฿ 9,256.67

TIPPING SAW 1 Piece(s) 1 Day(s) 3803.21202.535004920350001716Tabletop Circular Saw, Dedicated Machine

฿ 10,668.33

TIPPING SAW 1 Piece(s) 1 Day(s) 4053.21202.535004920350001730Tabletop Circular Saw, Dedicated Machine

฿ 13,835.00

฿ 11,650.45

TIPPING SAW 1 Piece(s) 1 Day(s) 4553.51203.035004920350001747Tabletop Circular Saw, Dedicated Machine

Loading...

  1. 1

Basic Information

Work Material Aluminum Chip Carbide Blade Designation D
Hole Diameter(mm) 25.4