1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

For Cutting Various Materials, Universal Blade ARB

TIPPING SAW

For Cutting Various Materials, Universal Blade ARB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,344.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single unit supports cutting of various materials.
[Features]
· As it can cut various materials, it is convenient for dismantling and remodeling.
· Suppresses noise, and white fluorine coating suppresses adhesion of tars and adhesive.
[Applications]
· Wood (wood construction material), plastic (resin type), aluminum (nonferrous metal), iron (metal construction and general mild steel materials).

 
Part Number
ARB-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,344.00

TIPPING SAW 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Work Material Wood Chip Carbide Cutting Performance (Iron and steel)(mm) 3
Outside Diameter(mm) 180 Blade Thickness(mm) 1.5 Number of Cutting Teeth(P) 56
Blade Thickness(mm) 1 Blade Designation CB Hole Diameter(mm) 20
Maximum Operating Rotational Speed(rpm) 5500 JAN Code 4920350003048 Compatible Model Dust Collection / Dust Prevention Circular Saw, Circular Saw, Rechargeable Circular Saw
Low-noise slit Included

Please check the type/dimensions/specifications of the part ARB-180 in the For Cutting Various Materials, Universal Blade ARB series.