(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carabiner Offset-D Type with Ring by Ito Corporation 1 2 3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of KB10K

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • JAN Code
    4990870401112
  • Material
    Iron
  • Allowable Load(kg)
    175
  • Breaking Load(kg)
    2100
Part Number
KB10K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 783.00

Tool bags 1 Piece(s) 12 Day(s)

Basic Specifications

Product Description

[Features]
· Currently used for a wide range of applications, from rescue and industrial work, to mountaineering, sports and leisure.

Specifications of KB10K

  • Product Type
    Comes with waist belt
  • Product uses
    Tool holder
  • JAN Code
    4990870401112
  • Material
    Iron
  • Allowable Load(kg)
    175
  • Breaking Load(kg)
    2100
Part Number
KB10K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 783.00

Tool bags 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1