Nes, External Thread Repair Tool(Application Range:4~18mm)

Caution
Product Description
A tool with an innovative design which mends damaged screws just by gripping them and then turning them.
[Features]
· As the 2 blades can be moved up and down by turning the grip, it can be used with any sized screw in the application range (all imperial, millimeter, and left and right-threaded screws).
· Two blades have play on left and right and can be automatically applied to any pitch of screw.
· There is no need to accurately measure the screws, so it can be kept on hand for immediate use.
Features
●Repairs screws with collapsed ridges, rusty ridges, with paint, etc. by simply rotating and squeezing damaged screws between two blades.●Can be used for any pitch screws regardless of inches and metric screw.
Usage
●Work Material: Iron, Aluminum.●60° for metric and unified threads.
Specification
●Operating Range:4 to 18mm(5/32 to 11/16inch)●Blade Edge Angle(°):60
●SPQ(piece):50
●Replacement blade(sold separately) supports other types.