1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Insert EPHW0402TN

HCT MILLING CHIP

Milling Insert EPHW0402TN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 519.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An insert for Alpha High-Hardness Radius Mill RH2P. The corner radius is positive 2 mm to prevent uncut parts.

 
Part Number
EPHW0402TN-2-JP4115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 519.73

HCT MILLING CHIP 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) Others Work Material Steel / High-Hardness Material Material JP4115
Dimension T(mm) 2 Dimension re(mm) 2 Dimensions i(mm) 6.215
Dimension W(mm) 4.2 Material Classification AJ Cord Precision Class H

Please check the type/dimensions/specifications of the part EPHW0402TN-2-JP4115 in the Milling Insert EPHW0402TN series.