(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An insert for Alpha Ball Precision F ABPF. The blade shape with high helix can be expected to improve machining efficiency and machining accuracy.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Material | Nose R (mm) | Size A (mm) | Dimension T (mm) | Work material details | Dimension L (mm) | Dimensions φDC (mm) | Shape | Material Classification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,308.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | 3 | 5 | - | Steel, FC/FCD, high hardness material | 3 | 6 | Fig. 1 | PN coating | ||
฿ 2,308.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | 3 | 5 | - | Steel, FC/FCD, high hardness material | 3 | 6 | Fig. 1 | ATH coating | ||
฿ 2,308.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | 3 | 5 | - | Steel, FC/FCD, high hardness material | 3 | 6 | Fig. 1 | PN coating | ||
฿ 2,596.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | 4 | 9.7 | 2.1 | Steel, FC/FCD, high hardness material | 4.4 | 8 | Fig. 2 | PN coating | ||
฿ 2,596.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | 4 | 9.7 | 2.1 | Steel, FC/FCD, high hardness material | 4.4 | 8 | Fig. 2 | ATH coating | ||
฿ 2,596.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | 4 | 9.7 | 2.1 | Steel, FC/FCD, high hardness material | 4.4 | 8 | Fig. 2 | PN coating | ||
฿ 3,608.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | 5 | - | 2.7 | Steel, FC/FCD, high hardness material | 5.6 | 10 | Fig. 2 | PN coating | ||
฿ 3,608.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | 5 | - | 2.7 | Steel, FC/FCD, high hardness material | 5.6 | 10 | Fig. 2 | ATH coating | ||
฿ 3,608.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | 5 | - | 2.7 | Steel, FC/FCD, high hardness material | 5.6 | 10 | Fig. 2 | PN coating | ||
฿ 3,820.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | 6 | - | - | Steel, FC/FCD, high hardness material | 6.6 | 12 | Fig. 2 | PN coating | ||
฿ 3,820.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | 6 | - | - | Steel, FC/FCD, high hardness material | 6.6 | 12 | Fig. 2 | ATH coating | ||
฿ 3,820.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | 6 | - | - | Steel, FC/FCD, high hardness material | 6.6 | 12 | Fig. 2 | PN coating | ||
฿ 3,923.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | 8 | - | 4.2 | Steel, FC/FCD, high hardness material | 9 | 16 | Fig. 2 | PN coating | ||
฿ 3,923.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron | ATH10E | 8 | - | 4.2 | Steel, FC/FCD | 9 | 16 | Fig. 2 | ATH coating | ||
฿ 3,923.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | 8 | - | 4.2 | Steel, FC/FCD, high hardness material | 9 | 16 | Fig. 2 | ATH coating | ||
฿ 3,923.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | 8 | - | 4.2 | Steel, FC/FCD, high hardness material | 9 | 16 | Fig. 2 | PN coating | ||
฿ 4,139.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | - | 20.3 | 5.2 | Steel, FC/FCD, high hardness material | 11.5 | 20 | Fig. 2 | PN coating | ||
฿ 4,139.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron | ATH10E | - | 20.3 | 5.2 | Steel, FC/FCD | 11.5 | 20 | Fig. 2 | ATH coating | ||
฿ 4,139.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | - | 20.3 | 5.2 | Steel, FC/FCD, high hardness material | 11.5 | 20 | Fig. 2 | ATH coating | ||
฿ 4,139.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | - | 20.3 | 5.2 | Steel, FC/FCD, high hardness material | 11.5 | 20 | Fig. 2 | PN coating | ||
฿ 4,392.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | - | 24.1 | 6.2 | Steel, FC/FCD, high hardness material | 14.5 | 25 | Fig. 2 | PN coating | ||
฿ 4,392.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron | ATH10E | - | 24.1 | 6.2 | Steel, FC/FCD | 14.5 | 25 | Fig. 2 | ATH coating | ||
฿ 4,392.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | - | 24.1 | 6.2 | Steel, FC/FCD, high hardness material | 14.5 | 25 | Fig. 2 | ATH coating | ||
฿ 4,392.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | - | 24.1 | 6.2 | Steel, FC/FCD, high hardness material | 14.5 | 25 | Fig. 2 | PN coating | ||
฿ 5,660.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN08M | - | - | 7.2 | Steel, FC/FCD, high hardness material | 18.5 | 30 | Fig. 2 | PN coating | ||
฿ 5,660.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron | ATH10E | - | - | 7.2 | Steel, FC/FCD | 18.5 | 30 | Fig. 2 | ATH coating | ||
฿ 5,660.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | ATH80D | - | - | 7.2 | Steel, FC/FCD, high hardness material | 18.5 | 30 | Fig. 2 | ATH coating | ||
฿ 5,660.00 | HCT MILLING CHIP | 2 Piece(s) | 19 Day(s) | Steel / Cast Iron / High-Hardness Material | PN15M | - | - | 7.2 | Steel, FC/FCD, high hardness material | 18.5 | 30 | Fig. 2 | PN coating |
Loading...
Shape (First Character in Model Number) | Others |
---|
How can we improve?
How can we improve?