1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Epoch SUS Multi, Long Shank EPSMLS4□□-PN

Epoch SUS Multi, Long Shank EPSMLS4□□-PN
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 4,458.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multiple support from rough machining to finish machining of stainless steel.

 
Part Number
EPSMLS4030-PN
EPSMLS4040-PN
EPSMLS4050-PN
EPSMLS4060-PN
EPSMLS4070-PN
EPSMLS4080-PN
EPSMLS4090-PN
EPSMLS4100-PN
EPSMLS4110-PN
EPSMLS4120-PN
EPSMLS4130-PNSALE
EPSMLS4160-PNSALE
EPSMLS4170-PNSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Flute Diameter Tolerance
(mm)
Shank diameter tolerance Neck Diameter D1
(mm)

฿ 4,458.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 34.568010.50~-0.015h52.88

฿ 4,683.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 46680140~-0.015h53.7

฿ 5,385.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 57.5610017.50~-0.015h54.6

฿ 6,089.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 695120-0~-0.015h6-

฿ 7,540.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 796120-0~-0.02h6-

฿ 7,540.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 8127135-0~-0.02h6-

฿ 10,069.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 9128135-0~-0.02h6-

฿ 10,069.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 10159150-0~-0.02h6-

฿ 12,645.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 111510150-0~-0.02h6-

฿ 12,645.00

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 121811160-0~-0.02h6-

฿ 14,330.00

฿ 11,441.07

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 131812160-0~-0.02h6-

฿ 26,690.00

฿ 21,303.96

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 162415180-0~-0.02h6-

฿ 26,690.00

฿ 21,303.96

HCT SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 172416180-0~-0.02h6-

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Square
Coating PN/CS Coating Machining Application Side Surface Torsion Angle (θ) Standard Helix (30 to 40°)
Peripheral Blade Shape Variable Split Form