(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
28 |
VC28200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Mass (g) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 463.57 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Replacement Blade | - | - | 4953998007024 | - | - | ||
฿ 1,285.85 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Casing pipe cutter | 37φ | 200 | 4953998007055 | 170 | With Elastomer Cover |
[Features]
· Optimal for cutting general flexible resin, polyethylene bridge pipes for water supply construction and polybutene pipes
· Can cut pipe of an outer diameter up to 37ø.
· Can use twice by flipping blade around from front to back.
Part Number |
---|
28 |
VC28200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Mass (g) |
Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 463.57 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Replacement Blade | - | - | 4953998007024 | - | - | ||
฿ 1,285.85 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Casing pipe cutter | 37φ | 200 | 4953998007055 | 170 | With Elastomer Cover |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?