(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
22 |
VP22W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 571.80 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Replacement Blade | - | - | 4953998006058 | - | ||
฿ 2,017.95 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Polyvinyl chloride tube cutter | 26φ | 210 | 4953998006201 | 300 |
· Capable of comfortably cutting a beautiful cut end with one hand.
· Guarantees quality with corrosion resistance, resistance to wear, and high durability.
Part Number |
---|
22 |
VP22W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 571.80 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Replacement Blade | - | - | 4953998006058 | - | ||
฿ 2,017.95 |
HAN HAND TOOL | 1 Piece(s) | 31 Day(s) | Polyvinyl chloride tube cutter | 26φ | 210 | 4953998006201 | 300 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?