(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

8507 Fine Ceramic Tweezers

8507 Fine Ceramic Tweezers

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8507120

  • Tip Type
    Tapered straight tip
  • Main Body Material
    Ceramic
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Shape
    Washiguchi
  • JAN Code
    4953998007833
  • Mass(g)
    18
Part Number
8507120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,284.05

HAN HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

Product Description

Thanks to the beak-shaped curved tip, it can be used differently than standard types.

Specifications of 8507120

  • Tip Type
    Tapered straight tip
  • Main Body Material
    Ceramic
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Main Body
  • Shape
    Washiguchi
  • JAN Code
    4953998007833
  • Mass(g)
    18
Part Number
8507120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,284.05

HAN HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1