(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VERDEXEL Plantex Long Sleeved Shirt, Top

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,507.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
3120138202
3120138203
3120138204
3120138205
3120138206
3120138207
3120138208
3120138209
3120138302
3120138303
3120138304
3120138305
3120138306
3120138307
3120138308
3120138309
3120138402
3120138403
3120138404
3120138405
3120138406
3120138407
3120138408
3120138409
3120138502
3120138503
3120138504
3120138505
3120138506
3120138507
3120138508
3120138509
3120138602
3120138603
3120138604
3120138605
3120138606
3120138607
3120138608
3120138609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(cm)
Shoulder Length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White SS 71 41 100 52 Ivory 4548890166643 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White S 75 43 104 54 Ivory 4548890166650 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White M 77 44 108 56 Ivory 4548890166667 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White L 80 46 112 58 Ivory 4548890166674 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White LL 82 48 116 60 Ivory 4548890166681 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White 3L 82 50 122 61 Ivory 4548890166698 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White 4L 84 52 128 62 Ivory 4548890166704 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White 5L 84 54 134 62 Ivory 4548890166711 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray SS 71 41 100 52 Silver gray 4548890166728 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray S 75 43 104 54 Silver gray 4548890166735 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray M 77 44 108 56 Silver gray 4548890166742 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray L 80 46 112 58 Silver gray 4548890166759 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray LL 82 48 116 60 Silver gray 4548890166766 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 3L 82 50 122 61 Silver gray 4548890166773 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 4L 84 52 128 62 Silver gray 4548890166780 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 5L 84 54 134 62 Silver gray 4548890166797 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green SS 71 41 100 52 Earth Green 4548890166803 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green S 75 43 104 54 Earth Green 4548890166810 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green M 77 44 108 56 Earth Green 4548890166827 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green L 80 46 112 58 Earth Green 4548890166834 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green LL 82 48 116 60 Earth Green 4548890166841 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green 3L 82 50 122 61 Earth Green 4548890166858 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green 4L 84 52 128 62 Earth Green 4548890166865 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green 5L 84 54 134 62 Earth Green 4548890166872 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue SS 71 41 100 52 Navy 4548890166889 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue S 75 43 104 54 Navy 4548890166896 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue M 77 44 108 56 Navy 4548890166902 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue L 80 46 112 58 Navy 4548890166919 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue LL 82 48 116 60 Navy 4548890166926 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 3L 82 50 122 61 Navy 4548890166933 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 4L 84 52 128 62 Navy 4548890166940 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 5L 84 54 134 62 Navy 4548890166957 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray SS 71 41 100 52 Charcoal 4548890166964 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray S 75 43 104 54 Charcoal 4548890166971 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray M 77 44 108 56 Charcoal 4548890166988 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray L 80 46 112 58 Charcoal 4548890166995 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray LL 82 48 116 60 Charcoal 4548890167008 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 3L 82 50 122 61 Charcoal 4548890167015 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 4L 84 52 128 62 Charcoal 4548890167022 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 5L 84 54 134 62 Charcoal 4548890167039 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Material Quality
    70% Polyester, 30% Cotton, Plain Weave
  • Weight(g)
    500
  • Material (Button)
    Resin (Front Opening)
  • Material (Dot Button)
    Resin (Chest Pocket, Cuffs)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· World's first uniform conforming to Japan's "Act on Promoting Green Purchasing".
· VERDEXEL "Plantex" series with a low environmental impact.
· In addition to a new 3D cut structure, it also features advanced technology such as full leg opening specifications, patented Easy Flex and stretch fabric, etc.
· World's first workwear conforming to BIO-PET standards (new standard of plant-derived non-biodegradable synthetic fiber), a part of Japan's "Act on Promoting Green Purchasing".

Part Number
3120138202
3120138203
3120138204
3120138205
3120138206
3120138207
3120138208
3120138209
3120138302
3120138303
3120138304
3120138305
3120138306
3120138307
3120138308
3120138309
3120138402
3120138403
3120138404
3120138405
3120138406
3120138407
3120138408
3120138409
3120138502
3120138503
3120138504
3120138505
3120138506
3120138507
3120138508
3120138509
3120138602
3120138603
3120138604
3120138605
3120138606
3120138607
3120138608
3120138609
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Dress length
(cm)
Shoulder Length
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details JAN Code Amount Of Content

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White SS 71 41 100 52 Ivory 4548890166643 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White S 75 43 104 54 Ivory 4548890166650 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White M 77 44 108 56 Ivory 4548890166667 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White L 80 46 112 58 Ivory 4548890166674 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White LL 82 48 116 60 Ivory 4548890166681 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White 3L 82 50 122 61 Ivory 4548890166698 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White 4L 84 52 128 62 Ivory 4548890166704 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) White 5L 84 54 134 62 Ivory 4548890166711 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray SS 71 41 100 52 Silver gray 4548890166728 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray S 75 43 104 54 Silver gray 4548890166735 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray M 77 44 108 56 Silver gray 4548890166742 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray L 80 46 112 58 Silver gray 4548890166759 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray LL 82 48 116 60 Silver gray 4548890166766 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray 3L 82 50 122 61 Silver gray 4548890166773 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 4L 84 52 128 62 Silver gray 4548890166780 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 5L 84 54 134 62 Silver gray 4548890166797 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green SS 71 41 100 52 Earth Green 4548890166803 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green S 75 43 104 54 Earth Green 4548890166810 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green M 77 44 108 56 Earth Green 4548890166827 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green L 80 46 112 58 Earth Green 4548890166834 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green LL 82 48 116 60 Earth Green 4548890166841 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green 3L 82 50 122 61 Earth Green 4548890166858 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green 4L 84 52 128 62 Earth Green 4548890166865 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Green 5L 84 54 134 62 Earth Green 4548890166872 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue SS 71 41 100 52 Navy 4548890166889 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue S 75 43 104 54 Navy 4548890166896 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue M 77 44 108 56 Navy 4548890166902 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue L 80 46 112 58 Navy 4548890166919 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue LL 82 48 116 60 Navy 4548890166926 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 3L 82 50 122 61 Navy 4548890166933 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 4L 84 52 128 62 Navy 4548890166940 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue 5L 84 54 134 62 Navy 4548890166957 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray SS 71 41 100 52 Charcoal 4548890166964 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray S 75 43 104 54 Charcoal 4548890166971 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray M 77 44 108 56 Charcoal 4548890166988 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray L 80 46 112 58 Charcoal 4548890166995 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray LL 82 48 116 60 Charcoal 4548890167008 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 3L 82 50 122 61 Charcoal 4548890167015 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 4L 84 52 128 62 Charcoal 4548890167022 1 Pair

฿ 2,507.37

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 5L 84 54 134 62 Charcoal 4548890167039 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1