(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VERDEXEL Plantex Stretch Pants, Bottom

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,319.82 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
3112119503
3112119504
3112119505
3112119506
3112119507
3112119508
3112119509
3112119603
3112119604
3112119605
3112119606
3112119607
3112119608
3112119609
3112119703
3112119704
3112119705
3112119706
3112119707
3112119708
3112119709
3112119803
3112119804
3112119805
3112119806
3112119807
3112119808
3112119809
3112119903
3112119904
3112119905
3112119906
3112119907
3112119908
3112119909
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
JAN Code Amount Of Content

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) White S Ivory 70-75 4548890145235 1 pc.

฿ 2,319.82

WORK CLOTHES 3 Piece(s) 10 Day(s) White M Ivory 75-80 4548890145242 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) White L Ivory 80-85 4548890145259 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) White LL Ivory 85-90 4548890145266 1 pc.

฿ 2,319.82

WORK CLOTHES 3 Piece(s) 10 Day(s) White 3L Ivory 90-95 4548890145273 1 pc.

฿ 2,319.82

WORK CLOTHES 3 Piece(s) 10 Day(s) White 4L Ivory 95-105 4548890145280 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) White 5L Ivory 105-115 4548890145297 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray S Silver gray 70-75 4548890145303 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray M Silver gray 75-80 4548890145310 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray L Silver gray 80-85 4548890145327 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray LL Silver gray 85-90 4548890145334 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray 3L Silver gray 90-95 4548890145341 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray 4L Silver gray 95-105 4548890145358 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray 5L Silver gray 105-115 4548890145365 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green S Earth Green 70-75 4548890145372 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Green M Earth Green 75-80 4548890145389 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Green L Earth Green 80-85 4548890145396 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green LL Earth Green 85-90 4548890145402 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green 3L Earth Green 90-95 4548890145419 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green 4L Earth Green 95-105 4548890145426 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green 5L Earth Green 105-115 4548890145433 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue S Navy 70-75 4548890145440 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue M Navy 75-80 4548890145457 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue L Navy 80-85 4548890145464 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue LL Navy 85-90 4548890145471 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue 3L Navy 90-95 4548890145488 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue 4L Navy 95-105 4548890145495 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue 5L Navy 105-115 4548890145501 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray S Charcoal 70-75 4548890145518 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray M Charcoal 75-80 4548890145525 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray L Charcoal 80-85 4548890145532 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray LL Charcoal 85-90 4548890145549 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray 3L Charcoal 90-95 4548890145556 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 4L Charcoal 95-105 4548890145563 1 pc.

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) Gray 5L Charcoal 105-115 4548890145570 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Inseam(cm)
    80
  • Material Quality
    100% Polyester, Stretch twill
  • Weight(g)
    500
  • Material (Fastener)
    Resin
  • Material (Button)
    Water absorption / Anti-fouling treatment (back-left pocket)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· World's first uniform conforming to Japan's "Act on Promoting Green Purchasing".
· VERDEXEL "Plantex" series with a low environmental impact.
· In addition to a new 3D cut structure, it also features advanced technology such as full leg opening specifications, patented Easy Flex and stretch fabric, etc.
· World's first workwear conforming to BIO-PET standards (new standard of plant-derived non-biodegradable synthetic fiber), a part of Japan's "Act on Promoting Green Purchasing".

Part Number
3112119503
3112119504
3112119505
3112119506
3112119507
3112119508
3112119509
3112119603
3112119604
3112119605
3112119606
3112119607
3112119608
3112119609
3112119703
3112119704
3112119705
3112119706
3112119707
3112119708
3112119709
3112119803
3112119804
3112119805
3112119806
3112119807
3112119808
3112119809
3112119903
3112119904
3112119905
3112119906
3112119907
3112119908
3112119909
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Waist
(cm)
JAN Code Amount Of Content

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) White S Ivory 70-75 4548890145235 1 pc.

฿ 2,319.82

WORK CLOTHES 3 Piece(s) 10 Day(s) White M Ivory 75-80 4548890145242 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) White L Ivory 80-85 4548890145259 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) White LL Ivory 85-90 4548890145266 1 pc.

฿ 2,319.82

WORK CLOTHES 3 Piece(s) 10 Day(s) White 3L Ivory 90-95 4548890145273 1 pc.

฿ 2,319.82

WORK CLOTHES 3 Piece(s) 10 Day(s) White 4L Ivory 95-105 4548890145280 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) White 5L Ivory 105-115 4548890145297 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray S Silver gray 70-75 4548890145303 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray M Silver gray 75-80 4548890145310 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray L Silver gray 80-85 4548890145327 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray LL Silver gray 85-90 4548890145334 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray 3L Silver gray 90-95 4548890145341 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray 4L Silver gray 95-105 4548890145358 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray 5L Silver gray 105-115 4548890145365 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green S Earth Green 70-75 4548890145372 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Green M Earth Green 75-80 4548890145389 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Green L Earth Green 80-85 4548890145396 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green LL Earth Green 85-90 4548890145402 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green 3L Earth Green 90-95 4548890145419 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green 4L Earth Green 95-105 4548890145426 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Green 5L Earth Green 105-115 4548890145433 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue S Navy 70-75 4548890145440 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue M Navy 75-80 4548890145457 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Navy Blue L Navy 80-85 4548890145464 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue LL Navy 85-90 4548890145471 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue 3L Navy 90-95 4548890145488 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue 4L Navy 95-105 4548890145495 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Navy Blue 5L Navy 105-115 4548890145501 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray S Charcoal 70-75 4548890145518 1 pc.

฿ 2,319.82

WORK CLOTHES 4 Piece(s) 10 Day(s) Gray M Charcoal 75-80 4548890145525 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 17 Day(s) Gray L Charcoal 80-85 4548890145532 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray LL Charcoal 85-90 4548890145549 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 8 Day(s) Gray 3L Charcoal 90-95 4548890145556 1 pc.

฿ 2,319.82

WORK CLOTHES 1 Piece(s) 10 Day(s) Gray 4L Charcoal 95-105 4548890145563 1 pc.

฿ 2,319.82

WORK CLOTHES 2 Piece(s) 10 Day(s) Gray 5L Charcoal 105-115 4548890145570 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1