(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Arm Cover [Anti-Static Countermeasures]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A0200

  • Product Model
    Free
  • Color
    Blue
  • Length(cm)
    28
  • Size
    Configurable
  • TGK Code
    4901792969987
  • Mass(g)
    100
  • Material Quality
    Fiber Component: Polyester
  • Amount Of Content
    1 Pair
Part Number
A0200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,246.00

PVC GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

  • Product Model
    Free
  • Color
    Blue
  • Length(cm)
    28
  • Size
    Configurable
  • TGK Code
    4901792969987
  • Mass(g)
    100
  • Material Quality
    Fiber Component: Polyester
  • Amount Of Content
    1 Pair

Product Description

A conductive arm cover
[Features]
· A latticework of conductive fibers (copper sulfide composite fibers) have been woven into the polyester material to prevent the buildup of static electricity.
· Includes a button for attaching a grounding wire.
[Applications]
Precision machinery industry, machinery industry, automotive industry.

Specifications of A0200

  • Product Model
    Free
  • Color
    Blue
  • Length(cm)
    28
  • Size
    Configurable
  • TGK Code
    4901792969987
  • Mass(g)
    100
  • Material Quality
    Fiber Component: Polyester
  • Amount Of Content
    1 Pair
Part Number
A0200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,246.00

PVC GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1