(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove 220

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D220-M

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Color
    Yellow
  • Overall Length(mm)
    240
  • JAN Code
    4940656022024
  • Mass(g)
    60
  • Lining
    100% Cotton
  • Thickness(mm)
    0.9 (Including lining)
  • Non-Slip Shape
    Creases
  • Amount Of Content
    1 Pair
Part Number
D220-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
JAN Code Mass
(g)
Amount Of Content

฿ 932.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) M 240 4940656022024 60 1 Pair

Basic Specifications

Product Description

[Features]
· A work friendly type featuring excellent oil resistance and flexibility.

Specifications of D220-M

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    M
  • Color
    Yellow
  • Overall Length(mm)
    240
  • JAN Code
    4940656022024
  • Mass(g)
    60
  • Lining
    100% Cotton
  • Thickness(mm)
    0.9 (Including lining)
  • Non-Slip Shape
    Creases
  • Amount Of Content
    1 Pair
Part Number
D220-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(mm)
JAN Code Mass
(g)
Amount Of Content

฿ 932.00

OIL-RESISTANT AND SOLVENT-RES 1 Piece(s) 12 Day(s) M 240 4940656022024 60 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1