(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
D240-L |
D240-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,036.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | L | 4940656124032 | 78 | 1 Pair | ||
฿ 1,036.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | LL | 4940656124049 | 85 | 1 Pair |
[Features]
· Ideal for work with permeating oils. For hard work, with excellent mechanical strength
Part Number |
---|
D240-L |
D240-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,036.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | L | 4940656124032 | 78 | 1 Pair | ||
฿ 1,036.00 |
OIL-RESISTANT AND SOLVENT-RES | 1 Piece(s) | 10 Day(s) | LL | 4940656124049 | 85 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?