(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove H200-40

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,832.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DH200-40-L
DH200-40-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Mass
(g)
Amount Of Content

฿ 9,832.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) L 4940656920436 388 1 Pair

฿ 9,832.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) LL 4940656920443 440 1 Pair

Basic Specifications

  • Product Type
    Other
  • Specifications
    Long
  • Application
    Heat resistance and cold resistance
  • Color
    White
  • Overall Length(mm)
    400
  • Lining
    Synthetic Fiber
  • Inner
    Thermal insulation fabric
  • Thickness(mm)
    2.95 (Including lining)
  • Amount Of Content
    1 Pair

Product Description

[Features]
· 40 cm type of Dailove H200

Part Number
DH200-40-L
DH200-40-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Mass
(g)
Amount Of Content

฿ 9,832.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) L 4940656920436 388 1 Pair

฿ 9,832.00

ANTI-HEAT GLOVES 1 Piece(s) 12 Day(s) LL 4940656920443 440 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1