(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DA96-L |
DA96-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,509.68 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | Same day | L | 4940656796031 | 146 | 1 Pair | ||
฿ 1,509.68 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | 12 Day(s) | LL | 4940656796048 | 162 | 1 Pair |
These oil- and solvent-resistant gloves are another version of Dailove A95 in the same series with anti-slip particles.
Part Number |
---|
DA96-L |
DA96-LL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | JAN Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,509.68 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | Same day | L | 4940656796031 | 146 | 1 Pair | ||
฿ 1,509.68 |
SOLVENT RESISTANT GLOVES | 1 Piece(s) | 12 Day(s) | LL | 4940656796048 | 162 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?