(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove GBS-3

Dailove GBS-3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DGBS-3-L

  • Product Type
    Thin Rubber
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    Semi-Transparent
  • Overall Length(mm)
    800
  • Cuff outer diameter(mm)
    150
  • JAN Code
    4940656220338
  • Mass(g)
    560
  • Lining
    NA
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair
Part Number
DGBS-3-L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,310.64

฿ 19,403.56

GLOVES FOR R AND D 1 Piece(s) 12 Day(s) 1 Pair

Basic Specifications

Product Description

[Features]
· Silicone Gloves for Glove Box, 6 Inch Type

Specifications of DGBS-3-L

  • Product Type
    Thin Rubber
  • Specifications
    Long
  • Application
    Oil resistance and solvent resistance
  • Size
    L
  • Color
    Semi-Transparent
  • Overall Length(mm)
    800
  • Cuff outer diameter(mm)
    150
  • JAN Code
    4940656220338
  • Mass(g)
    560
  • Lining
    NA
  • Thickness(mm)
    1
  • Amount Of Content
    1 Pair
Part Number
DGBS-3-L SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,310.64

฿ 19,403.56

GLOVES FOR R AND D 1 Piece(s) 12 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1