(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dailove 5800

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of D5800-LW

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    LW
  • Color
    White
  • Overall Length(mm)
    330
  • JAN Code
    4940656158099
  • Mass(g)
    236
  • Lining
    100% Cotton
  • Thickness(mm)
    1.0 (Including lining)
  • Amount Of Content
    1 Pair
Part Number
D5800-LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,478.57

SOLVENT RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Basic Specifications

Product Description

[Features]
· Dichloromethane compatible gloves

Specifications of D5800-LW

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Size
    LW
  • Color
    White
  • Overall Length(mm)
    330
  • JAN Code
    4940656158099
  • Mass(g)
    236
  • Lining
    100% Cotton
  • Thickness(mm)
    1.0 (Including lining)
  • Amount Of Content
    1 Pair
Part Number
D5800-LW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,478.57

SOLVENT RESISTANT GLOVES 1 Piece(s) 10 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1