(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
PM Series end mill that has both high hardness and elastic modulus due to the use of carbide material, and can process a wide range of workpieces with high efficiency.
Single corner (θ)(Degree) | 1 | Tip diameter (D)(φ) | 4 | Type | Taper ball |
---|---|---|---|---|---|
work material | High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 | Blade length (l)(mm) | 4 | R Size(mm) | 2 |
Number of flutes(sheet) | 2 | Shank diameter (d)(mm) | 6 | Overall Length (L)(mm) | 110 |
Coating | TiAlN | Dimension l2(mm) | 60 | Dimension L1(mm) | 7 |
Dimension A2(°) | 1.0 | Dimension d1(mm) | 5.76 | Features | Details of Surface Treatment: NaNo TiAlN |
Blade diameter tolerance | 0~-0.015 |
How can we improve?
How can we improve?