1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Ball End Mill, 2-Flute GM-2B (GM-2B-R1.5)

SOLID CARBIDE END MILLS

Carbide Ball End Mill, 2-Flute GM-2B (GM-2B-R1.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and features the reasonable balance with the good cutting quality. It can extend the tool lifespan.

Part Number
GM-2B-R1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Blade diameter
(mm)
Blade diameter tolerance

฿ 376.32

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1.565063.00~-0.020

Loading...

  1. 1

Basic Information

Type Ball work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) ±0.01 Machining Application Curved surface / Engraving / R Groove
Torsional Angle(°) 35