(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and can process difficult-to-cut materials such as general steel and stainless steel.
Part Number |
---|
VSM-4E-D4.0 |
VSM-4E-D5.0 |
VSM-4E-D6.0 |
VSM-4E-D8.0 |
VSM-4E-D10.0 |
VSM-4E-D12.0 |
VSM-4E-D16.0 |
VSM-4E-D20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 580.80 | SOLID CARBIDE END MILLS | 1 Piece(s) | 3 Day(s) | 4 | 11 | 6 | 50 | -0.020~-0.038 | ||
฿ 580.80 | SOLID CARBIDE END MILLS | 1 Piece(s) | 3 Day(s) | 5 | 13 | 6 | 50 | -0.020~-0.038 | ||
฿ 580.80 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 6 | 16 | 6 | 50 | -0.020~-0.038 | ||
฿ 1,061.76 | SOLID CARBIDE END MILLS | 1 Piece(s) | 3 Day(s) | 8 | 20 | 8 | 60 | -0.025~-0.047 | ||
฿ 1,846.08 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 10 | 25 | 10 | 75 | -0.025~-0.047 | ||
฿ 2,287.04 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 30 | 12 | 75 | -0.032~-0.059 | ||
฿ 5,026.68 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 45 | 16 | 100 | -0.032~-0.059 | ||
฿ 6,603.55 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 45 | 20 | 100 | -0.04~-0.073 |
Loading...
work material | General steel / Stainless Steel / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Blade tip shape | For General Steels (AlCrN, etc.) | Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsional Angle(°) | 38、41 | Features | Details of Surface Treatment: AlTiN |
How can we improve?
How can we improve?