1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Solid End Mill, Long Shank, 6-Flute HM-6EL (HM-6EL-D8.0)

SOLID CARBIDE END MILLS

Carbide Solid End Mill, Long Shank, 6-Flute HM-6EL (HM-6EL-D8.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and can process high hardness steel.

Part Number
HM-6EL-D8.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,736.64

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 832875

Loading...

  1. 1

Basic Information

work material High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 Number of flutes(sheet) 6 Type Square
Blade tip shape For General Steels (AlCrN, etc.) Machining Application Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)
Torsional Angle(°) 45 Blade diameter tolerance 0~-0.020 Features Details of Surface Treatment: AlTiN