1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Solid End Mill, Long Shank, 6-Flute GM-6EL

Carbide Solid End Mill, Long Shank, 6-Flute GM-6EL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 500.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and features the reasonable balance with the good cutting quality. It can extend the tool lifespan.

Part Number
GM-6EL-D6.0
GM-6EL-D8.0
GM-6EL-D10.0
GM-6EL-D12.0
GM-6EL-D16.0
GM-6EL-D20.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Blade diameter tolerance

฿ 500.80

SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 6246750~-0.020

฿ 856.64

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 8328750~-0.020

฿ 1,481.60

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1040101000~-0.020

฿ 2,205.72

ZCC SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 1245121000~-0.020

฿ 5,299.17

SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 1664161500~-0.030

฿ 8,442.24

SOLID CARBIDE END MILLS 1 Piece(s) 3 Day(s) 2075201500~-0.030

Loading...

  1. 1

Basic Information

work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Number of flutes(sheet) 6 Type Square
Blade tip shape TiAlN Machining Application Side / Groove Torsion Angle (θ) Powerful Torsion (45°-60°)
Torsional Angle(°) 45