(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
GM Series end mill that has both high hardness and elastic modulus due to the use of carbide material and features the reasonable balance with the good cutting quality. It can extend the tool lifespan.
Part Number |
---|
GM-2EL-D3.0 |
GM-2EL-D4.0 |
GM-2EL-D5.0 |
GM-2EL-D6.0 |
GM-2EL-D8.0 |
GM-2EL-D10.0 |
GM-2EL-D12.0 |
GM-2EL-D14.0 |
GM-2EL-D16.0 |
GM-2EL-D20.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|
฿ 432.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | 3 | 12 | 6 | 75 | 0~-0.020 | ||
฿ 432.00 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 4 | 15 | 6 | 75 | 0~-0.020 | ||
฿ 472.96 | SOLID CARBIDE END MILLS | 1 Piece(s) | 3 Day(s) | 5 | 20 | 6 | 75 | 0~-0.020 | ||
฿ 472.96 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 6 | 20 | 6 | 75 | 0~-0.020 | ||
฿ 887.04 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 8 | 25 | 8 | 100 | 0~-0.020 | ||
฿ 1,342.40 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 10 | 30 | 10 | 100 | 0~-0.020 | ||
฿ 1,931.84 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 12 | 35 | 12 | 100 | 0~-0.020 | ||
฿ 2,446.40 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 14 | 40 | 14 | 100 | 0~-0.030 | ||
฿ 4,901.81 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 16 | 50 | 16 | 150 | 0~-0.030 | ||
฿ 7,035.20 | SOLID CARBIDE END MILLS | 1 Piece(s) | 5 Day(s) | 20 | 55 | 20 | 150 | 0~-0.030 |
Loading...
work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Blade tip shape | TiAlN | Machining Application | Side / Groove | Torsion Angle (θ) | Standard torsion (30-40°) |
Torsional Angle(°) | 35 |
How can we improve?
How can we improve?